Feed-through terminal block UT 6

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3045169
3045172
3045185
3045198
3045208
3045211
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color

1.80 €

150 7 Days Orange

1.80 €

150 7 Days Yellow

1.71 €

150 7 Days Red

1.80 €

150 7 Days White

1.71 €

150 7 Days Black

1.80 €

150 7 Days Green

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 AWG 24 - 8 Clamp width(mm) 8.2
Connector cross section (fixed)(mm²) 0.2 - 10 Connector cross-section (flexible)(mm²) 0.2 - 10 Contamination level 3
Nominal voltage(V) 1000 Nominal current(A) 41 No. of rows 1
Product size (height)(mm) 47.5 Product size (length)(mm) 47.7 Product size (width)(mm) 8.2
Stripping length(mm) 10(max.) Flammability rating V0 Connection (components) Screws
Connector type (category) Continuity Insulation material PA Industrial goods Yes

Tech Support