Manufacturer part number: 3044665
Brand: PHOENIX CONTACT
Price: 7.92 €
Delivery time: 15 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3044665
Total number of pins(Pole) | 4 | Color | Green-yellow | AWG | 26 - 12 |
---|---|---|---|---|---|
Clamp width(mm) | 5.2 | Connector cross section (fixed)(mm²) | 0.14 - 4 | Connector cross-section (flexible)(mm²) | 0.14 - 4 |
Contamination level | 3 | No. of rows | 2 | Product size (height)(mm) | 65 |
Product size (length)(mm) | 69.9 | Product size (width)(mm) | 5.2 | Stripping length(mm) | 9(max.) |
Flammability rating | V0 | Connection (components) | Screws | Connector type (category) | Continuity |
Insulation material | PA | Industrial goods | Yes |
This page is Feed-through terminal block UTTB 2,5-PE, part number 3044665.
You can find the detail information about specifications and dimensions on part number 3044665.