Feed-through terminal block UTTB 4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3035467
3044791
3046786
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Contamination level

3.48 €

100 58 Days Yellow-

3.28 €

100 58 Days Blue3

3.28 €

100 86 Days Red-

Loading...

  1. 1

Basic information

Total number of pins(Pole) 4 AWG 26 - 10 Clamp width(mm) 6.2
Connector cross section (fixed)(mm²) 0.14 - 6 Connector cross-section (flexible)(mm²) 0.14 - 6 Nominal voltage(V) 800
Nominal current(A) 30 No. of rows 2 Product size (height)(mm) 65
Product size (length)(mm) 69.9 Product size (width)(mm) 6.2 Stripping length(mm) 9(max.)
Flammability rating V0 Connection (components) Screws Connector type (category) Continuity
Insulation material PA Industrial goods Yes

Tech Support