Manufacturer part number: 3073335
Brand: PHOENIX CONTACT
Price: 5.25 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3073335
Total number of pins(Pole) | 2 | Color | Grey | AWG | 20 - 8 |
---|---|---|---|---|---|
Clamp width(mm) | 10.1 | Connector cross section (fixed)(mm²) | 0.5 - 16 | Connector cross-section (flexible)(mm²) | 0.5 - 10 |
Nominal voltage(V) | 500 | Nominal current(A) | 57 | No. of rows | 1 |
Product size (width)(mm) | 10.1 | Stripping length(mm) | 11(max.) | Flammability rating | V0 |
Connection (components) | Screws | Connector type (category) | Feedthru terminal | Insulation material | PA |
Industrial goods | Yes |
This page is Feed-through terminal block UW 10 / S, part number 3073335.
You can find the detail information about specifications and dimensions on part number 3073335.