Feed-through terminal block UW 25 / S

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3073377

Part Number
3073377
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.29 €

25 86 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Grey AWG 10 - 4
Clamp width(mm) 15.1 Connector cross section (fixed)(mm²) 6 - 35 Connector cross-section (flexible)(mm²) 10 - 25
Nominal voltage(V) 800 Nominal current(A) 101 No. of rows 1
Product size (width)(mm) 15.1 Stripping length(mm) 19(max.) Flammability rating V0
Connection (components) Screws Connector type (category) Feedthru terminal Insulation material PA
Industrial goods Yes

This page is Feed-through terminal block UW 25 / S, part number 3073377.
You can find the detail information about specifications and dimensions on part number 3073377.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360