• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Feed-through terminal block UWV 25-POT / S

Feed-through terminal block UWV 25-POT / S

Product Details:

Manufacturer part number: 3073571

Brand: PHOENIX CONTACT

Price: 6.57

Delivery time: 43 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3073571

Part Number
3073571
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.57 €

50 43 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Grey AWG 10 - 4
Clamp width(mm) 15.1 Connector cross section (fixed)(mm²) 6 - 35 Connector cross-section (flexible)(mm²) 10 - 25
Nominal voltage(V) 800 Nominal current(A) 101 No. of rows 1
Product size (width)(mm) 15.1 Stripping length(mm) 19(max.) Flammability rating V0
Connection (components) Screws Connector type (category) Feedthru terminal Insulation material PA
Industrial goods Yes

This page is Feed-through terminal block UWV 25-POT / S, part number 3073571.
You can find the detail information about specifications and dimensions on part number 3073571.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360