Feed-through terminal block VBSTB 4-FS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3070435

Part Number
3070435
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.56 €

50 7 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 4 Color Grey AWG 22 - 14
Clamp width(mm) 6.2 Connector cross section (fixed)(mm²) 0.2 - 4 Connector cross-section (flexible)(mm²) 0.2 - 2.5
Nominal voltage(V) 800 Nominal current(A) 24 No. of rows 2
Product size (height)(mm) 39.5 Product size (length)(mm) 72 Product size (width)(mm) 6.2
Stripping length(mm) 8(max.) Flammability rating V0 Connection (components) Screws
Connector type (category) Continuity Insulation material PA Industrial goods Yes

This page is Feed-through terminal block VBSTB 4-FS, part number 3070435.
You can find the detail information about specifications and dimensions on part number 3070435.

Tech Support