Manufacturer part number: 0708836
Brand: PHOENIX CONTACT
Price: 82.91 €
Delivery time: 8 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0708836
Total number of pins(Pole) | 1 | Color | Green-yellow | AWG | 24 - 10 |
---|---|---|---|---|---|
Nominal voltage(V) | 500 | Nominal current(A) | 32 | No. of rows | 1 |
Product size (height)(mm) | 20.50 | Product size (length)(mm) | 10.00 | Product size (width)(mm) | 25.50 |
Stripping length(mm) | 8.00(max.) | Connection (components) | Solder tag | Connector features | for enclosures |
Connector orientation | Perpendicular (to the PCB) | Connector type | Socket, build-in | Connector type (category) | wire-to-board |
Pin strip type (category) | Feedthrough terminal | Series (connectors) | VDFK | Industrial goods | Yes |
This page is Feed-through terminal block VDFK 4, part number 0708836.
You can find the detail information about specifications and dimensions on part number 0708836.