Feed-through terminal block VDFK 6 / K【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0711056
0711069
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Nominal current
(A)

174.89 €

50 Pieces Per Package

1 pack Available 7 Days Grey41

174.89 €

50 Pieces Per Package

1 pack Available 7 Days Green-yellow57

Loading...

  1. 1

Basic information

Total number of pins(Pole) 1 AWG 24 - 8 Nominal voltage(V) 500
No. of rows 1 Product size (height)(mm) 30.20 Product size (length)(mm) 10.00
Product size (width)(mm) 31.50 Stripping length(mm) 9.00(max.) Connection (components) Solder tag
Connector features for enclosures Connector orientation Perpendicular (to the PCB) Connector type Socket, build-in
Connector type (category) wire-to-board Pin strip type (category) Feedthrough terminal Series (connectors) VDFK
Industrial goods Yes

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360