Manufacturer part number: 0711014
Brand: PHOENIX CONTACT
Price: 151.25 €
Delivery time: 38 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0711014
Total number of pins(Pole) | 1 | Color | Grey | AWG | 24 - 8 |
---|---|---|---|---|---|
Nominal voltage(V) | 500 | Nominal current(A) | 41 | No. of rows | 1 |
Product size (height)(mm) | 31.5 | Product size (length)(mm) | 10.00 | Product size (width)(mm) | 34.20 |
Stripping length(mm) | 9.00(max.) | Connection (components) | Solder tag | Connector features | for enclosures |
Connector orientation | Perpendicular (to the PCB) | Connector type | Socket, build-in | Connector type (category) | wire-to-board |
Pin strip type (category) | Feedthrough terminal | Series (connectors) | VDFK | Industrial goods | Yes |
This page is Feed-through terminal block VDFK 6-DP, part number 0711014.
You can find the detail information about specifications and dimensions on part number 0711014.