Manufacturer part number: 3038600
Brand: PHOENIX CONTACT
Price: 2.28 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3038600
Total number of pins(Pole) | 2 | Color | Grey | AWG | 28 - 16 |
---|---|---|---|---|---|
Clamp width(mm) | 4.2 | Connector cross section (fixed)(mm²) | 0.08 - 1.5 | Connector cross-section (flexible)(mm²) | 0.08 - 1.5 |
Nominal voltage(V) | 500 | Nominal current(A) | 17.5 | No. of rows | 1 |
Product size (height)(mm) | 36.5 | Product size (length)(mm) | 72 | Product size (width)(mm) | 4.2 |
Stripping length(mm) | 10(max.) | Flammability rating | V0 | Connection (components) | Pull spring |
Connector type (category) | Continuity | Industrial goods | Yes |
This page is Feed-through terminal block ST 1,5-QUATTRO-U, part number 3038600.
You can find the detail information about specifications and dimensions on part number 3038600.