Feed-through terminal block ST 1,5-TWIN

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3031128
3031131
3037258
3037274
3037300
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Flammability rating

1.32 €

150 7 Days GreyV0

1.32 €

150 7 Days BlueV0

1.42 €

150 7 Days Orange-

1.32 €

150 7 Days Red-

1.32 €

150 7 Days Black-

Loading...

  1. 1

Basic information

Total number of pins(Pole) 3 AWG 28 - 16 Clamp width(mm) 4.2
Connector cross section (fixed)(mm²) 0.08 - 1.5 Connector cross-section (flexible)(mm²) 0.08 - 1.5 Nominal voltage(V) 500
Nominal current(A) 17.5 No. of rows 1 Product size (height)(mm) 36.5
Product size (length)(mm) 60.5 Product size (width)(mm) 4.2 Stripping length(mm) 8-10
Connection (components) Pull spring Connector type (category) Continuity Industrial goods Yes

Tech Support