Feed-through terminal block ST 16-TWIN

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3035328
3035331
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color

5.94 €

50 7 Days Grey

5.94 €

50 7 Days Blue

Loading...

  1. 1

Basic information

Total number of pins(Pole) 3 AWG 24 - 6 Clamp width(mm) 12.2
Connector cross section (fixed)(mm²) 0.2 - 25 Connector cross-section (flexible)(mm²) 0.2 - 16 Nominal voltage(V) 1000
Nominal current(A) 76 No. of rows 1 Product size (height)(mm) 51.5
Product size (length)(mm) 107.8 Product size (width)(mm) 12.2 Stripping length(mm) 18(max.)
Flammability rating V0 Connection (components) Pull spring Connector type (category) Continuity
Industrial goods Yes

Tech Support