Feed-through terminal block ST 2,5-TWIN / 1P

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3042104
3042117
3061091
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color AWG Insulation material

1.43 €

150 7 Days Blue28 - 12PA

1.43 €

150 7 Days Grey28 - 12PA

1.51 €

150 Quote Orange28 - 14-

Loading...

  1. 1

Basic information

Total number of pins(Pole) 3 Clamp width(mm) 5.2 Connector cross section (fixed)(mm²) 0.08 - 4
Connector cross-section (flexible)(mm²) 0.08 - 2.5 Nominal voltage(V) 500 Nominal current(A) 24
No. of rows 1 Product size (height)(mm) 36.5 Product size (length)(mm) 60.5
Product size (width)(mm) 5.2 Stripping length(mm) 8-10 Flammability rating V0
Connection (components) Pull spring Connector type (category) Continuity Industrial goods Yes

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360