Feed-through terminal block STS 2,5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3036398
3036408
3037478
3037601
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Stripping length
(mm)
Flammability rating

1.27 €

150 7 Days Grey8-10V0

1.27 €

150 7 Days Blue8-10V0

1.35 €

150 77 Days Orange10(max.)V0

1.27 €

150 77 Days Red10(max.)-

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 AWG 28 - 14 Clamp width(mm) 5.2
Connector cross section (fixed)(mm²) 0.08 - 4 Connector cross-section (flexible)(mm²) 0.08 - 2.5 Nominal voltage(V) 800
Nominal current(A) 24 No. of rows 1 Product size (height)(mm) 43
Product size (length)(mm) 50.8 Product size (width)(mm) 5.2 Connection (components) Pull spring
Connector type (category) Continuity Industrial goods Yes

Tech Support