Manufacturer part number: 3036026
Brand: PHOENIX CONTACT
Price: 8.11 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3036026
Total number of pins(Pole) | 4 | Color | Green-yellow | AWG | 28 - 14 |
---|---|---|---|---|---|
Clamp width(mm) | 5.2 | Connector cross section (fixed)(mm²) | 0.08 - 4 | Connector cross-section (flexible)(mm²) | 0.08 - 2.5 |
Nominal voltage(V) | 500 | No. of rows | 2 | Product size (height)(mm) | 47.5 |
Product size (length)(mm) | 67.5 | Product size (width)(mm) | 5.2 | Stripping length(mm) | 8-10 |
Flammability rating | V0 | Connection (components) | Pull spring | Connector type (category) | Continuity |
Insulation material | PA | Industrial goods | Yes |
This page is Feed-through terminal block STTB 2,5-PE, part number 3036026.
You can find the detail information about specifications and dimensions on part number 3036026.