Feed-through terminal block STU 35/ 4X10

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3033126
3033210
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color

19.69 €

25 7 Days Grey

19.69 €

25 7 Days Blue

Loading...

  1. 1

Basic information

Total number of pins(Pole) 5 AWG 24 - 8 Clamp width(mm) 16.2
Connector cross section (fixed)(mm²) 0.2 - 10 Connector cross-section (flexible)(mm²) 0.2 - 6 Nominal voltage(V) 1000
Nominal current(A) 41 No. of rows 1 Product size (height)(mm) 46.8
Product size (length)(mm) 86 Product size (width)(mm) 16.2 Stripping length(mm) 12(max.)
Flammability rating V0 Connection (components) Screws Connector type (category) Continuity
Insulation material PA Industrial goods Yes

Tech Support