Feed-through terminal block UDK 4-DUR 499

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2775250

Part Number
2775250
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.02 €

50 7 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 4 Color Grey AWG 24 - 12
Clamp width(mm) 6.2 Connector cross section (fixed)(mm²) 0.2 - 6 Connector cross-section (flexible)(mm²) 0.2 - 4
Nominal voltage(V) 630 Nominal current(A) 32 No. of rows 1
Product size (height)(mm) 47 Product size (length)(mm) 63.5 Product size (width)(mm) 6.2
Stripping length(mm) 8(max.) Connection (components) Screws Connector type (category) Continuity
Industrial goods Yes

This page is Feed-through terminal block UDK 4-DUR 499, part number 2775250.
You can find the detail information about specifications and dimensions on part number 2775250.

Tech Support