Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3002613 |
3002614 |
3040052 |
3061774 |
3061842 |
3211025 |
3211498 |
3211942 |
3212202 |
3212950 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | Color | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | No. of rows | Pins per row | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Connection (components) | Insulation material | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.91 € | 50 | 7 Days | - | Grey | - | 6.2 | 0.20 - 6 | 0.20 - 4 | 3 | 2 | 56 | 119.5 | - | - | Push-lock spring terminal | - | - | |||
9.91 € | 50 | 7 Days | - | Grey | - | 6.2 | 0.20 - 6 | 0.20 - 4 | 3 | 2 | 56 | 119.5 | - | - | Push-lock spring terminal | - | - | |||
4.87 € | 50 | 7 Days | - | Green-yellow | - | 5.2 | 0.14 - 4 | 0.14 - 2.50 | 1 | 6 | 36.8 | 111.2 | - | - | Push-lock spring terminal | - | - | |||
3.99 € | 50 | 7 Days | - | Green-yellow | - | 8.2 | 0.50 - 10 | 0.50 - 6 | 1 | 2 | 43.5 | 57.7 | - | - | Push-lock spring terminal | - | - | |||
7.11 € | 50 | 7 Days | - | Green-yellow | - | 8.2 | 0.50 - 10 | 0.50 - 6 | 1 | 4 | 43.5 | 99.8 | - | - | Push-lock spring terminal | - | - | |||
4.40 € | 50 | 7 Days | - | Green-yellow | - | 5.2 | 0.14 - 2.50 | 0.14 - 1.50 | 1 | 4 | 36.7 | 48.6 | - | - | Push-lock spring terminal | - | - | |||
5.55 € | 50 | 7 Days | 3 | Green-yellow | - | 8.2 | 0.50 - 10 | 0.50 - 6 | 1 | - | 43.5 | - | - | - | Push-in connector | - | Yes | |||
2.98 € | 100 | 7 Days | - | Green-yellow | - | 6.2 | 0.20 - 6 | 0.20 - 4 | 1 | 2 | 36.5 | 56 | - | - | Push-lock spring terminal | - | - | |||
3.64 € | 50 | 7 Days | - | Green-yellow | - | 6.2 | 0.20 - 6 | 0.20 - 4 | 1 | 3 | 36.5 | 66.4 | - | - | Push-lock spring terminal | - | - | |||
7.11 € | 50 | 7 Days | 4 | Green-yellow | 20 - 8 | 8.2 | 0.5 - 10 | 0.5 - 6 | 1 | 4 | 42.2 | 90.5 | 8.2 | 10-12 | Pull spring | PA | Yes |
Loading...
Flammability rating | V0 | Connector type (category) | PG terminal |
---|
Configure
Basic Attributes
Total number of pins(Pole)
Color
AWG
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
No. of rows
Pins per row
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Stripping length(mm)
Connection (components)
Insulation material
Industrial goods
Filter by standard shipping days
Optional Attributes