Manufacturer part number: 3006205
Brand: PHOENIX CONTACT
Price: 212.88 €
Delivery time: 9 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3006205
Total number of pins(Pole) | 2 | Color | Blue | AWG | 12 - 4 |
---|---|---|---|---|---|
Clamp width(mm) | 12.2 | Connector cross section (fixed)(mm²) | 2.5 - 25 | Connector cross-section (flexible)(mm²) | 4 - 16 |
Contamination level | 3 | Nominal voltage(V) | 400 | Nominal current(A) | 76 |
No. of rows | 1 | Product size (height)(mm) | 47 | Product size (length)(mm) | 42.5 |
Product size (width)(mm) | 12.2 | Stripping length(mm) | 11(max.) | Flammability rating | V2 |
Connection (components) | Screws | Connector type (category) | Continuity | Insulation material | PA |
Industrial goods | Yes |
This page is Feed-through terminal block UIK 16, part number 3006205.
You can find the detail information about specifications and dimensions on part number 3006205.