Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Total number of pins(Pole) | 2 | Clamp width(mm) | 12.2 | Connector cross section (fixed)(mm²) | 2.5 - 25 |
---|---|---|---|---|---|
Connector cross-section (flexible)(mm²) | 4 - 16 | Nominal voltage(V) | 800 | Nominal current(A) | 76 |
No. of rows | 1 | Product size (height)(mm) | 54 | Product size (length)(mm) | 42.5 |
Product size (width)(mm) | 12.2 | Stripping length(mm) | 11(max.) | Flammability rating | V0 |
Connection (components) | Screws | Connector type (category) | Continuity | Industrial goods | Yes |