Double-level terminal block UTTB 2,5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3044636
3044649
3044652
3060351
3060364
3060377
3060487
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Contamination level Product size (height)
(mm)
Connector type (category)

3.20 €

100 92 Days Grey365Dualport terminal

3.20 €

100 86 Days Blue365Continuity

5.95 €

50 39 Days Grey365Continuity

3.20 €

100 7 Days Grey364.4Dualport terminal

3.20 €

100 21 Days Blue364.4Dualport terminal

3.20 €

100 23 Days Grey364.4Dualport terminal

5.77 €

50 23 Days Blue-65Dualport terminal

Loading...

  1. 1

Basic information

Total number of pins(Pole) 4 AWG 26 - 12 Clamp width(mm) 5.2
Connector cross section (fixed)(mm²) 0.14 - 4 Connector cross-section (flexible)(mm²) 0.14 - 4 Nominal voltage(V) 500
Nominal current(A) 24 No. of rows 2 Product size (length)(mm) 69.9
Product size (width)(mm) 5.2 Stripping length(mm) 9(max.) Flammability rating V0
Connection (components) Screws Insulation material PA Industrial goods Yes

Tech Support