Manufacturer part number: 3214024
Brand: PHOENIX CONTACT
Price: 4.92 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3214024
Total number of pins(Pole) | 2 | Color | Green-yellow | AWG | 24 - 4 |
---|---|---|---|---|---|
Clamp width(mm) | 10.2 | Connector cross section (fixed)(mm²) | 0.5 - 16 | Connector cross-section (flexible)(mm²) | 0.5 - 16 |
Nominal voltage(V) | 500 | Nominal current(A) | 76 | No. of rows | 1 |
Product size (height)(mm) | 49.6 | Product size (length)(mm) | 77.7 | Product size (width)(mm) | 10.2 |
Stripping length(mm) | 18(max.) | Flammability rating | V0 | Connection (components) | Pull spring |
Connector type (category) | PG terminal | Insulation material | PA | Industrial goods | Yes |
This page is Earth conductor terminal PTI, part number 3214024.
You can find the detail information about specifications and dimensions on part number 3214024.