Manufacturer part number: 3212302
Brand: PHOENIX CONTACT
Price: 11.86 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3212302
Color | Green-yellow | Clamp width(mm) | 8.2 | Connector cross section (fixed)(mm²) | 0.50 - 10 |
---|---|---|---|---|---|
Connector cross-section (flexible)(mm²) | 0.50 - 6 | No. of rows | 1 | Pins per row | 2 |
Product size (height)(mm) | 49.6 | Product size (length)(mm) | 114.9 | Flammability rating | V0 |
Connection (components) | Push-lock spring terminal | Connector type (category) | PG terminal |
This page is Earth conductor terminal PTMED, part number 3212302.
You can find the detail information about specifications and dimensions on part number 3212302.