Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3044093 |
3060555 |
3214365 |
3215915 |
3215928 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | Color | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal voltage (V) | Nominal current (A) | No. of rows | Pins per row | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Connection (components) | Connector colour | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.56 € | 100 | 7 Days | - | Green-yellow | - | 5.2 | 0.14 - 4 | 0.14 - 4 | - | - | 1 | 2 | 47.5 | 47.7 | - | - | Screws | - | - | |||
5.11 € | 50 | 7 Days | - | Green-yellow | - | 8.2 | 0.20 - 10 | 0.20 - 10 | - | - | 1 | 2 | 47.5 | 49.1 | - | - | - | - | - | |||
11.21 € | 50 | 7 Days | 5 | Grey | 26 - 10 | 6.2 | 0.14 - 6 | 0.14 - 6 | 500 | 28 | 3 | - | 60.1 | 92.7 | 6.2 | 9(max.) | Screws | Grey | Yes | |||
6.55 € | 50 | 7 Days | - | Green-yellow | - | 12.2 | 1.50 - 25 | 1.50 - 25 | - | - | 1 | 2 | 55 | 55.5 | - | - | Screws | - | - | |||
9.33 € | 50 | 7 Days | - | Green-yellow | - | 16 | 1.50 - 35 | 1.50 - 35 | - | - | 1 | 2 | 65.7 | 60.2 | - | - | Screws | - | - |
Loading...
Flammability rating | V0 | Connector type (category) | PG terminal |
---|
Configure
Basic Attributes
Total number of pins(Pole)
Color
AWG
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Nominal voltage(V)
Nominal current(A)
No. of rows
Pins per row
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Stripping length(mm)
Connection (components)
Connector colour
Industrial goods
Filter by standard shipping days
Optional Attributes