Earth wire-SERIAL TERMINAL UKH

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3213144

Part Number
3213144
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

46.49 €

10 7 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Green-yellow Clamp width(mm) 20.3
Connector cross section (fixed)(mm²) 16 - 95 Connector cross-section (flexible)(mm²) 25 - 70 No. of rows 1
Product size (height)(mm) 85 Flammability rating V0 Connection (components) Screws
Connector type (category) PG terminal Industrial goods Yes

This page is Earth wire-SERIAL TERMINAL UKH, part number 3213144.
You can find the detail information about specifications and dimensions on part number 3213144.

Tech Support