Execution clamp PWO

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1844390

Part Number
1844390
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.40 €

50 7 Days

Loading...

  1. 1

Basic information

Color Grey AWG 10 - 4 Connector cross section (fixed)(mm²) 6 - 25
Connector cross-section (flexible)(mm²) 6 - 16 No. of rows 1 Product size (width)(mm) 12
Stripping length(mm) 16(max.) Connection (components) Screws Connector type (category) Continuity

This page is Execution clamp PWO, part number 1844390.
You can find the detail information about specifications and dimensions on part number 1844390.

Tech Support