Execution clamp TW

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1708753
1708754
1708755
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

64.61 €

10 Quote

96.91 €

5 Quote

129.22 €

5 Quote

Loading...

  1. 1

Basic information

Color Grey Clamp width(mm) 25 Connector cross section (fixed)(mm²) 25 - 95
Connector cross-section (flexible)(mm²) 25 - 95 Nominal voltage(V) 1000 Nominal current(A) 232
Flammability rating V0 Connector type (category) Feedthru terminal

Tech Support