Feed-through terminal block DFK-2,8-FRONT 2,5【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0706508

Part Number
0706508
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

196.75 €

50 Pieces Per Package

1 pack Available 4 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Grey AWG 24 - 12
Clamp width(mm) 6.2 Connector cross section (fixed)(mm²) 0.2 - 4 Connector cross-section (flexible)(mm²) 0.2 - 2.5
Nominal voltage(V) 400 Nominal current(A) 17.5 No. of rows 1
Product size (width)(mm) 6.2 Stripping length(mm) 14(max.) Flammability rating V2
Connection (components) Screws Connector type (category) Feedthru terminal Insulation material PA
Industrial goods Yes

This page is Feed-through terminal block DFK-2,8-FRONT 2,5, part number 0706508.
You can find the detail information about specifications and dimensions on part number 0706508.

Tech Support