Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Total number of pins(Pole) | 2 | Clamp width(mm) | 7.5 | Connector cross section (fixed)(mm²) | 0.5 - 10 |
---|---|---|---|---|---|
Connector cross-section (flexible)(mm²) | 0.5 - 6 | Nominal voltage(V) | 500 | Nominal current(A) | 61 |
No. of rows | 1 | Product size (height)(mm) | 32.5 | Product size (length)(mm) | 33 |
Product size (width)(mm) | 7.5 | Connection (components) | Screws | Connector type (category) | Continuity |
Industrial goods | Yes |