Feed-through terminal block PTTB 2,5-2DIO

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3210923
3210936
3211427
3211430
3211443
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.56 €

50 7 Days

4.56 €

50 7 Days

4.56 €

50 7 Days

6.73 €

50 7 Days

6.73 €

50 7 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 4 Color Grey AWG 26 - 12
Clamp width(mm) 5.2 Connector cross section (fixed)(mm²) 0.14 - 4 Connector cross-section (flexible)(mm²) 0.14 - 2.5
Nominal voltage(V) 500 Nominal current(A) 0.5 No. of rows 2
Product size (height)(mm) 47.5 Product size (length)(mm) 68 Product size (width)(mm) 5.2
Stripping length(mm) 8-10 Flammability rating V0 Connection (components) Quick-connect
Connector type (category) Continuity Insulation material PA Industrial goods Yes

Tech Support