Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3050073 |
3050086 |
3205022 |
3206254 |
3206267 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Nominal voltage (V) | Nominal current (details) (A) | Product size (length) (mm) | Flammability rating | Insulation material | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.38 € | 150 | 7 Days | Grey | 500 | - | 53.5 | V0 | - | Yes | |||
1.38 € | 150 | 96 Days | Blue | 500 | - | 53.5 | V0 | - | Yes | |||
1.38 € | 150 | 7 Days | Blue | 800 | 17.5 | 58.8 | V0 | - | No | |||
1.38 € | 150 | Quote | Red | 800 | - | 58.8 | - | PA | Yes | |||
1.46 € | 150 | 96 Days | Orange | 800 | - | 58.8 | - | PA | Yes |
Loading...
Total number of pins(Pole) | 2 | AWG | 22 - 16 | Clamp width(mm) | 5.2 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 0.25 - 1.5 | Connector cross-section (flexible)(mm²) | 0.25 - 1.5 | Nominal current(A) | 17.5 |
No. of rows | 1 | Product size (height)(mm) | 39.3 | Product size (width)(mm) | 5.2 |
Connection (components) | Quick-connect | Connector type (category) | Continuity |
Configure
Basic Attributes
Color
Nominal voltage(V)
Nominal current (details)(A)
Product size (length)(mm)
Flammability rating
Insulation material
Industrial goods
Filter by standard shipping days
Optional Attributes