Feed-through terminal block QTC 2,5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3206416
3206429
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color

1.59 €

150 7 Days Grey

1.59 €

150 7 Days Blue

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 AWG 20 - 14 Clamp width(mm) 6.2
Connector cross section (fixed)(mm²) 0.5 - 2.5 Connector cross-section (flexible)(mm²) 0.5 - 2.5 Nominal voltage(V) 800
Nominal current(A) 24 Nominal current (details)(A) 17.5 No. of rows 1
Product size (height)(mm) 39.3 Product size (length)(mm) 62.6 Product size (width)(mm) 6.2
Flammability rating V0 Connection (components) Quick-connect Connector type (category) Continuity
Industrial goods No

Tech Support