Manufacturer part number: 3206474
Brand: PHOENIX CONTACT
Price: 6.25 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3206474
Total number of pins(Pole) | 3 | Color | Green-yellow | AWG | 20 - 14 |
---|---|---|---|---|---|
Clamp width(mm) | 6.2 | Connector cross section (fixed)(mm²) | 0.5 - 2.5 | Connector cross-section (flexible)(mm²) | 0.5 - 2.5 |
Contamination level | 3 | No. of rows | 1 | Product size (height)(mm) | 39.3 |
Product size (length)(mm) | 82.5 | Product size (width)(mm) | 6.2 | Flammability rating | V0 |
Connection (components) | Quick-connect | Connector type (category) | Continuity | Insulation material | PA |
Industrial goods | Yes |
This page is Feed-through terminal block QTC 2,5-TWIN-PE, part number 3206474.
You can find the detail information about specifications and dimensions on part number 3206474.