Feed-through terminal block SSK【10-50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0502058
0503057
0505055
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal voltage
(V)
Nominal current
(A)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Stripping length
(mm)

1,273.51 €

50 Pieces Per Package

1 pack Available 10 Days 20 - 88.40.5 - 100.5 - 68004151388.410(max.)

1,310.68 €

50 Pieces Per Package

1 pack Available 7 Days 20 - 610.40.5 - 160.5 - 1063057553810.411(max.)

742.24 €

10 Pieces Per Package

1 pack Available 7 Days 18 - 215.31 - 351 - 25800101-5315.316(max.)

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color White No. of rows 1
Flammability rating V0 Connection (components) Screws Connector type (category) Continuity
Industrial goods Yes

Tech Support