Manufacturer part number: 2715982
Brand: PHOENIX CONTACT
Price: 2.54 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2715982
Color | Grey | AWG | 20 - 6 | Clamp width(mm) | 7.7 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 0.5 - 16 | Connector cross-section (flexible)(mm²) | 0.5 - 10 | Nominal current(A) | 57 |
Product size (length)(mm) | 22.9 | Product size (width)(mm) | 7.7 | Connection (components) | Screws |
Connector type (category) | Tap terminal | Industrial goods | Yes |
This page is Connection terminal block IAK, part number 2715982.
You can find the detail information about specifications and dimensions on part number 2715982.