Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1414393 |
1414396 |
1414397 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | Color | Nominal voltage (V) | Nominal current (A) | Flammability rating | Connector standard | Connector type | Connector type (category) | Sensor/actuator wiring type (category) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 56.36 € | 1 | Available | 7 Days | - | Black | - | - | V0 | - | - | Enclosure feed-through | - | |
48.84 € | 4 | 7 Days | - | Black | - | - | V0 | - | - | Enclosure feed-through | - | |||
48.84 € | 4 | 7 Days | 4 | - | 72 | 1.75 | - | Sensor connector | Switchboard grommet | - | Sensor/actuator connector |
Loading...
Configure
Basic Attributes
Total number of pins(Pole)
Color
Nominal voltage(V)
Nominal current(A)
Flammability rating
Connector standard
Connector type
Connector type (category)
Sensor/actuator wiring type (category)
Filter by standard shipping days
Optional Attributes