Coupling SC 2,5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3041312
3041367
3041383
3041406
3041422
3041435
3041448
3042269
3042272
3042285
3042298
3042308
3042311
3042324
3042395
3061088
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG Clamp width
(mm)
Contamination level Product size (width)
(mm)
Stripping length
(mm)
Insulation material

2.47 €

100 7 Days 28 - 1410.4310.48-10PA

6.02 €

50 7 Days 28 - 1436.4336.48-10-

7.45 €

25 7 Days 28 - 1446.8346.88-10-

8.89 €

30 Quote 28 - 1257.2357.28-10PA

10.29 €

20 22 Days 28 - 1467.6367.68-10-

11.03 €

20 Quote 28 - 1472.8372.88-10-

11.75 €

20 7 Days 28 - 14783788-10-

3.18 €

100 7 Days 28 - 1415.6315.68-10-

3.90 €

50 7 Days 28 - 1420.8320.88-10-

4.62 €

50 7 Days 28 - 14263268-10-

5.31 €

50 7 Days 28 - 1431.2331.28-10-

6.74 €

50 7 Days 28 - 1441.6341.68-10-

8.17 €

25 7 Days 28 - 14523528-10-

9.59 €

20 7 Days 28 - 1462.4362.48-10-

-

50 Quote 28 - 1420.8-20.810(max.)-

-

50 Quote 28 - 1420.8-20.810(max.)-

Loading...

  1. 1

Basic information

Total number of pins(Pole) 1 Color Grey Connector cross section (fixed)(mm²) 0.08 - 4
Connector cross-section (flexible)(mm²) 0.08 - 2.5 Nominal voltage(V) 500 Nominal current(A) 24
No. of rows 1 Product size (height)(mm) 18.8 Product size (length)(mm) 37.2
Flammability rating V0 Connection (components) Pull spring Connector type (category) Connector
Industrial goods Yes

Tech Support