Coupling SC 2,5-RZ

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3041516
3041529
3041532
3041545
3041558
3041561
3041574
3041587
3041590
3041600
3041613
3041626
3041639
3041642
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG Clamp width
(mm)
Product size (width)
(mm)
Insulation material

2.47 €

100 21 Days 28 - 1410.410.4PA

3.18 €

100 21 Days 28 - 1415.615.6-

3.90 €

50 7 Days 28 - 1420.820.8-

4.62 €

50 21 Days 28 - 122626PA

5.31 €

50 21 Days 28 - 1431.231.2-

6.02 €

50 21 Days 28 - 1436.436.4-

6.74 €

50 21 Days 28 - 1441.641.6-

8.17 €

25 21 Days 28 - 145252-

7.45 €

25 21 Days 28 - 1446.846.8-

8.89 €

30 21 Days 28 - 1457.257.2-

9.59 €

20 21 Days 28 - 1462.462.4-

10.29 €

20 21 Days 28 - 1467.667.6-

11.03 €

20 21 Days 28 - 1472.872.8-

11.75 €

20 21 Days 28 - 147878-

Loading...

  1. 1

Basic information

Total number of pins(Pole) 1 Color Grey Connector cross section (fixed)(mm²) 0.08 - 4
Connector cross-section (flexible)(mm²) 0.08 - 2.5 Contamination level 3 Nominal voltage(V) 500
Nominal current(A) 24 No. of rows 1 Product size (height)(mm) 21.8
Product size (length)(mm) 37.2 Stripping length(mm) 8-10 Flammability rating V0
Connection (components) Pull spring Connector type (category) Connector Industrial goods Yes

Tech Support