Coupling SC 4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3042450
3042463
3042476
3042489
3042492
3042502
3042515
3042528
3042531
3042544
3042557
3042560
3042573
3042586
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG Clamp width
(mm)
Product size (width)
(mm)
Insulation material

2.77 €

100 21 Days 28 - 1012.412.4PA

4.10 €

50 21 Days 28 - 1218.618.6-

5.44 €

50 21 Days 28 - 1224.824.8-

6.82 €

50 21 Days 28 - 123131-

8.15 €

25 21 Days 28 - 1237.237.2-

9.49 €

25 21 Days 28 - 1243.443.4-

10.84 €

25 21 Days 28 - 1249.649.6-

12.18 €

25 7 Days 28 - 1055.855.8PA

13.52 €

25 21 Days 28 - 126262-

14.87 €

20 21 Days 28 - 1268.268.2-

16.21 €

20 21 Days 28 - 1274.474.4-

17.54 €

20 21 Days 28 - 1280.680.6-

18.90 €

10 21 Days 28 - 1286.886.8-

20.25 €

10 21 Days 28 - 129393-

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Grey Connector cross section (fixed)(mm²) 0.08 - 6
Connector cross-section (flexible)(mm²) 0.08 - 4 Contamination level 3 Nominal voltage(V) 800
Nominal current(A) 32 No. of rows 1 Product size (height)(mm) 22.3
Product size (length)(mm) 48.6 Stripping length(mm) 8-10 Flammability rating V0
Connection (components) Pull spring Connector type (category) Connector Industrial goods Yes

Tech Support