Disconnect terminal block PT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3210185
3210198
3210208
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
Contamination level Nominal current (details)
(A)
Product size (height)
(mm)
Product size (length)
(mm)
Insulation material Industrial goods

1.66 €

150 7 Days 2-2035.362-No

1.98 €

100 7 Days 33-36.574PAYes

2.37 €

100 7 Days 43-36.584PAYes

Loading...

  1. 1

Basic information

Color Grey AWG 26 - 14 Clamp width(mm) 5.2
Connector cross section (fixed)(mm²) 0.14 - 4 Connector cross-section (flexible)(mm²) 0.14 - 2.5 Nominal voltage(V) 400
Nominal current(A) 20 No. of rows 1 Product size (width)(mm) 5.2
Stripping length(mm) 8-10 Flammability rating V0 Connection (components) Quick-connect
Connector type (category) N terminal

Tech Support