Disconnect terminal block ST

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3038448
3038451
3040847
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
AWG Contamination level Product size (length)
(mm)

2.84 €

100 7 Days 228 - 14-72

3.39 €

100 7 Days 428 - 14-84

2.84 €

100 7 Days 228 - 12381

Loading...

  1. 1

Basic information

Color Grey Clamp width(mm) 5.2 Connector cross section (fixed)(mm²) 0.08 - 4
Connector cross-section (flexible)(mm²) 0.08 - 2.5 Nominal voltage(V) 400 Nominal current(A) 20
No. of rows 1 Product size (height)(mm) 36.5 Product size (width)(mm) 5.2
Stripping length(mm) 8-10 Flammability rating V0 Connection (components) Pull spring
Connector type (category) N terminal Insulation material PA Industrial goods Yes

Tech Support