Disconnect terminal block UTTB 4-TG (3044720)

Disconnect terminal block UTTB 4-TG 3044720

Product Details:

Manufacturer part number: 3044720

Brand: PHOENIX CONTACT

Price: 6.21

Delivery time: 42 Days


Technical Data:

Product size (height): 64.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3044720

Part Number
3044720
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)

6.21 €

50 42 Days 64.4

Loading...

  1. 1

Basic information

Total number of pins(Pole) 4 Color Grey AWG 26 - 10
Clamp width(mm) 6.2 Connector cross section (fixed)(mm²) 0.14 - 6 Connector cross-section (flexible)(mm²) 0.14 - 6
Contamination level 3 Nominal voltage(V) 500 Nominal current(A) 30
No. of rows 2 Product size (length)(mm) 69.9 Product size (width)(mm) 6.2
Stripping length(mm) 9(max.) Flammability rating V0 Connection (components) Screws
Connector type (category) N terminal Insulation material PA Industrial goods Yes

This page is Disconnect terminal block UTTB 4-TG, part number 3044720.
You can find the detail information about specifications and dimensions on part number 3044720.

Variation of this product

Part Number
3044801
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)

6.21 €

50 23 Days 65

Tech Support