Disconnect terminal URTK / S-IB

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3057348

Part Number
3057348
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.73 €

50 70 Days

Loading...

  1. 1

Basic information

Color Black Clamp width(mm) 8.2 Connector cross section (fixed)(mm²) 0.50 - 10
Connector cross-section (flexible)(mm²) 0.50 - 6 Nominal voltage(V) 400 Nominal current(A) 41
No. of rows 1 Pins per row 2 Product size (height)(mm) 51.5
Product size (length)(mm) 72 Flammability rating V0 Connection (components) Screws
Connector type (category) N terminal

This page is Disconnect terminal URTK / S-IB, part number 3057348.
You can find the detail information about specifications and dimensions on part number 3057348.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360