Disconnect terminal UT 6-T / SP

Disconnect terminal UT 6-T / SP

Product Details:

Manufacturer part number: 3072815

Brand: PHOENIX CONTACT

Price: 7.54

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3072815

Part Number
3072815
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.54 €

50 7 Days

Loading...

  1. 1

Basic information

Color Grey Clamp width(mm) 8.2 Connector cross section (fixed)(mm²) 0.20 - 10
Connector cross-section (flexible)(mm²) 0.20 - 10 Nominal voltage(V) 1000 Nominal current(A) 41
No. of rows 1 Pins per row 2 Product size (height)(mm) 53
Product size (length)(mm) 105.2 Flammability rating V0 Connection (components) Screws
Connector type (category) N terminal

This page is Disconnect terminal UT 6-T / SP, part number 3072815.
You can find the detail information about specifications and dimensions on part number 3072815.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360