Disconnect terminal-UTTB 2.5-TG-P / P

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3044644

Part Number
3044644
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.60 €

50 78 Days

Loading...

  1. 1

Basic information

Color Grey AWG 26 - 12 Connector cross section (fixed)(mm²) 0.14 - 4
Connector cross-section (flexible)(mm²) 0.14 - 4 No. of rows 2 Stripping length(mm) 9(max.)
Connection (components) Screws Connector type (category) N terminal

This page is Disconnect terminal-UTTB 2.5-TG-P / P, part number 3044644.
You can find the detail information about specifications and dimensions on part number 3044644.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360