Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3273220 |
3273222 |
3273224 |
3273228 |
3273230 |
3273232 |
3273234 |
3273244 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | Color | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Pins per row | Product size (width) (mm) | Stripping length (mm) | Insulation material | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.00 € | 24 | 7 Days | - | Grey | - | 40.6 | 0.14 - 2.50 | 0.14 - 2.50 | 13 | - | - | - | - | |||
8.00 € | 24 | 7 Days | 13 | Blue | 26 - 12 | 40.6 | 0.14 - 4 | 0.14 - 2.5 | 13 | 40.6 | 10-12 | PA | Yes | |||
8.00 € | 24 | 7 Days | - | Red | - | 40.6 | 0.14 - 2.50 | 0.14 - 2.50 | 13 | - | - | - | - | |||
8.00 € | 24 | 7 Days | - | Green | - | 40.6 | 0.14 - 2.50 | 0.14 - 2.50 | 13 | - | - | - | - | |||
8.48 € | 24 | 7 Days | - | Brown | - | 40.6 | 0.14 - 2.50 | 0.14 - 2.50 | 13 | - | - | - | - | |||
8.48 € | 24 | 7 Days | - | White | - | 40.6 | 0.14 - 2.50 | 0.14 - 2.50 | 13 | - | - | - | - | |||
8.00 € | 24 | 7 Days | - | Black | - | 40.6 | 0.14 - 2.50 | 0.14 - 2.50 | 13 | - | - | - | - | |||
10.96 € | 24 | 7 Days | 19 | Blue | 26 - 12 | 56 | 0.14 - 4 | 0.14 - 2.5 | 19 | 56 | 8-10 | - | Yes |
Loading...
Nominal voltage(V) | 500 | Nominal current(A) | 24 | No. of rows | 1 |
---|---|---|---|---|---|
Product size (height)(mm) | 28.7 | Product size (length)(mm) | 45.7 | Flammability rating | V0 |
Connection (components) | Pull spring | Connector type (category) | Distribution block |
Configure
Basic Attributes
Total number of pins(Pole)
Color
AWG
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Pins per row
Product size (width)(mm)
Stripping length(mm)
Insulation material
Industrial goods
Filter by standard shipping days
Optional Attributes