Manufacturer part number: 3273284
Brand: PHOENIX CONTACT
Price: 3.14 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3273284
Color | Black/yellow | Clamp width(mm) | 15.6 | Connector cross section (fixed)(mm²) | 0.14 - 2.50 |
---|---|---|---|---|---|
Connector cross-section (flexible)(mm²) | 0.14 - 2.50 | Nominal voltage(V) | 500 | Nominal current(A) | 24 |
No. of rows | 1 | Pins per row | 6 | Product size (height)(mm) | 21.2 |
Product size (length)(mm) | 28.2 | Flammability rating | V0 | Connection (components) | Pull spring |
Connector type (category) | Distribution block |
This page is Distributor block PTFIX 6X2,5-FE, part number 3273284.
You can find the detail information about specifications and dimensions on part number 3273284.