Double level terminal PTTBS 2,5-TWIN

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3210600
3210601
3210602
3210603
3210604
3210606
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Connector cross section (fixed)
(mm²)
Nominal voltage
(V)
Nominal current
(A)
Product size (height)
(mm)
Connection (components)

3.30 €

100 7 Days Grey0.14 - 2.508002045.8Pull spring

3.30 €

100 7 Days Blue0.14 - 2.508002045.8Pull spring

6.75 €

50 7 Days Green-yellow0.14 - 4--55Push-lock spring terminal

4.09 €

50 82 Days Grey0.14 - 2.508002045.8Pull spring

3.32 €

100 7 Days Grey0.14 - 2.505001845.8Pull spring

6.81 €

50 7 Days Green-yellow0.14 - 4--55Push-lock spring terminal

Loading...

  1. 1

Basic information

Clamp width(mm) 5.2 Connector cross-section (flexible)(mm²) 0.14 - 2.50 No. of rows 2
Pins per row 3 Product size (length)(mm) 111.8 Flammability rating V0
Connector type (category) Dualport terminal

Tech Support