Double level terminal PTTBS 4

Double level terminal PTTBS 4

Product Details:

Manufacturer part number: 3211832

Brand: PHOENIX CONTACT

Price: 2.39

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3211832

Part Number
3211832
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.39 €

100 7 Days

Loading...

  1. 1

Basic information

Color Grey Clamp width(mm) 6.2 Connector cross section (fixed)(mm²) 0.20 - 4
Connector cross-section (flexible)(mm²) 0.20 - 4 Nominal voltage(V) 800 Nominal current(A) 28
No. of rows 2 Pins per row 2 Product size (height)(mm) 54.5
Product size (length)(mm) 96 Flammability rating V0 Connection (components) Pull spring
Connector type (category) Dualport terminal

This page is Double level terminal PTTBS 4, part number 3211832.
You can find the detail information about specifications and dimensions on part number 3211832.

Tech Support